IESNA:LM-63-2002
[TEST]P946436
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8032
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1104.5 1187.7 1277.2 1367 1435.9 1478.1 1503.7 1518.1 1534 1552.4
1576.2 1608.4 1651.8 1703.1 1765.4 1870.3 2028.8 2239 2498.6 2823.3
3248.8 3737.2 4257.2 4730.2 5016.1 4870.9 4580.4 4191.1 3723.5 3166.1
2461.1 1758.4 1150.9 669 294.3 91.1 0
1104.5 1192.2 1292.9 1392.6 1466.2 1510.9 1532 1537.2 1540.7 1543.7
1548.6 1559.1 1578.4 1602.5 1642.3 1725.5 1871.4 2082.8 2358.3 2686.8
3080.1 3533 4055.5 4620.4 5186.7 5337.2 5018 4607.3 4176.1 3685.6
2998.8 2260.3 1573.1 957.7 447.6 142.6 0
1104.5 1196.8 1308.7 1418.2 1496.4 1543.6 1560.3 1556.3 1547.4 1535
1521.1 1509.9 1505 1502 1519.3 1580.8 1713.9 1926.6 2217.9 2550.2
2911.5 3328.9 3853.8 4510.5 5357.4 5803.4 5455.6 5023.5 4628.9 4205.1
3536.4 2762.2 1995.3 1246.4 600.8 194.1 0
1104.5 1203.2 1324.3 1441.2 1523.4 1568 1575.6 1556.6 1527.2 1493.3
1457.8 1426 1401.7 1385.2 1397.6 1470.1 1631.7 1879.2 2197 2546
2912.3 3308.2 3773.3 4349 5156.9 5780.8 5542.2 5064.1 4647 4218.2
3584.7 2831.3 2081.2 1342.3 682.3 239.6 0
1104.5 1209.6 1339.9 1464.2 1550.4 1592.4 1590.9 1556.9 1507.1 1451.6
1394.4 1342.1 1298.5 1268.4 1275.9 1359.5 1549.4 1831.8 2176.1 2541.7
2913 3287.6 3692.8 4187.7 4956.5 5758.2 5628.7 5104.7 4665.2 4231.2
3633 2900.4 2167.1 1438.2 763.9 285.1 0
1104.5 1213.4 1348.4 1478.1 1566.8 1604.2 1591.4 1539.7 1469.2 1395.8
1326.8 1267.1 1220.3 1195 1224.9 1356.2 1607.5 1958.5 2379 2834.4
3290.2 3738.1 4194.3 4694 5435.6 6197.1 6186.6 5685.9 5184.9 4637.8
3949.3 3140.9 2348.7 1563.3 866.7 336.5 0
1104.5 1217.2 1356.9 1491.9 1583 1616.1 1591.8 1522.6 1431.3 1340.1
1259.1 1192.1 1142.2 1121.5 1173.9 1352.9 1665.5 2085.1 2581.9 3127
3667.4 4188.7 4695.7 5200.3 5914.8 6636.1 6744.4 6267.1 5704.7 5044.5
4265.7 3381.4 2530.3 1688.3 969.4 387.9 0
1104.5 1219.1 1362 1499.4 1590.3 1620.1 1587.5 1506.8 1403.7 1305.6
1222.8 1156.4 1109.1 1095.5 1167.8 1380.6 1732.9 2207.7 2783.3 3421.9
4056.6 4670.2 5269.8 5850.6 6611 7298.5 7386.7 6912.1 6259.7 5460.2
4558.4 3589 2639.3 1733.8 995.2 390.1 0
1104.5 1221 1367.2 1506.9 1597.6 1624.1 1583.3 1491.1 1376.1 1271.1
1186.6 1120.8 1076 1069.5 1161.8 1408.3 1800.3 2330.2 2984.7 3716.7
4445.8 5151.7 5843.8 6500.7 7307.1 7960.8 8028.9 7557.1 6814.8 5875.9
4851 3796.6 2748.2 1779.2 1021 392.2 0
1104.5 1220.2 1371.1 1510.5 1600.3 1624.5 1578.3 1480 1359.2 1252.4
1168.9 1104 1060.4 1058.3 1160.8 1422.8 1833.9 2402.2 3107 3889.8
4681.1 5433.8 6179.3 6916.7 7756.7 8376.3 8382.7 7834.3 6968.8 5891.5
4772.6 3661.8 2531.5 1608.8 884.5 329.3 0
1104.5 1221 1367.2 1506.9 1597.6 1624.1 1583.3 1491.1 1376.1 1271.1
1186.6 1120.8 1076 1069.5 1161.8 1408.3 1800.3 2330.2 2984.7 3716.7
4445.8 5151.7 5843.8 6500.7 7307.1 7960.8 8028.9 7557.1 6814.8 5875.9
4851 3796.6 2748.2 1779.2 1021 392.2 0
1104.5 1219.1 1362 1499.4 1590.3 1620.1 1587.5 1506.8 1403.7 1305.6
1222.8 1156.4 1109.1 1095.5 1167.8 1380.6 1732.9 2207.7 2783.3 3421.9
4056.6 4670.2 5269.8 5850.6 6611 7298.5 7386.7 6912.1 6259.7 5460.2
4558.4 3589 2639.3 1733.8 995.2 390.1 0
1104.5 1217.2 1356.9 1491.9 1583 1616.1 1591.8 1522.6 1431.3 1340.1
1259.1 1192.1 1142.2 1121.5 1173.9 1352.9 1665.5 2085.1 2581.9 3127
3667.4 4188.7 4695.7 5200.3 5914.8 6636.1 6744.4 6267.1 5704.7 5044.5
4265.7 3381.4 2530.3 1688.3 969.4 387.9 0
1104.5 1213.4 1348.4 1478.1 1566.8 1604.2 1591.4 1539.7 1469.2 1395.8
1326.8 1267.1 1220.3 1195 1224.9 1356.2 1607.5 1958.5 2379 2834.4
3290.2 3738.1 4194.3 4694 5435.6 6197.1 6186.6 5685.9 5184.9 4637.8
3949.3 3140.9 2348.7 1563.3 866.7 336.5 0
1104.5 1209.6 1339.9 1464.2 1550.4 1592.4 1590.9 1556.9 1507.1 1451.6
1394.4 1342.1 1298.5 1268.4 1275.9 1359.5 1549.4 1831.8 2176.1 2541.7
2913 3287.6 3692.8 4187.7 4956.5 5758.2 5628.7 5104.7 4665.2 4231.2
3633 2900.4 2167.1 1438.2 763.9 285.1 0
1104.5 1203.2 1324.3 1441.2 1523.4 1568 1575.6 1556.6 1527.2 1493.3
1457.8 1426 1401.7 1385.2 1397.6 1470.1 1631.7 1879.2 2197 2546
2912.3 3308.2 3773.3 4349 5156.9 5780.8 5542.2 5064.1 4647 4218.2
3584.7 2831.3 2081.2 1342.3 682.3 239.6 0
1104.5 1196.8 1308.7 1418.2 1496.4 1543.6 1560.3 1556.3 1547.4 1535
1521.1 1509.9 1505 1502 1519.3 1580.8 1713.9 1926.6 2217.9 2550.2
2911.5 3328.9 3853.8 4510.5 5357.4 5803.4 5455.6 5023.5 4628.9 4205.1
3536.4 2762.2 1995.3 1246.4 600.8 194.1 0
1104.5 1192.2 1292.9 1392.6 1466.2 1510.9 1532 1537.2 1540.7 1543.7
1548.6 1559.1 1578.4 1602.5 1642.3 1725.5 1871.4 2082.8 2358.3 2686.8
3080.1 3533 4055.5 4620.4 5186.7 5337.2 5018 4607.3 4176.1 3685.6
2998.8 2260.3 1573.1 957.7 447.6 142.6 0
1104.5 1187.7 1277.2 1367 1435.9 1478.1 1503.7 1518.1 1534 1552.4
1576.2 1608.4 1651.8 1703.1 1765.4 1870.3 2028.8 2239 2498.6 2823.3
3248.8 3737.2 4257.2 4730.2 5016.1 4870.9 4580.4 4191.1 3723.5 3166.1
2461.1 1758.4 1150.9 669 294.3 91.1 0
1104.5 1178.6 1257 1333.8 1393.9 1431.9 1455.6 1469.3 1483.3 1500.7
1525.4 1560 1605 1656.8 1721.1 1813.8 1946.4 2120.1 2338.2 2597.5
2908.4 3235 3524.6 3729.8 3781 3565.1 3259.6 2896 2499.3 2069.2
1576.1 1103.2 710.7 411.4 185 60.6 0
1104.5 1169.5 1236.9 1300.6 1351.9 1385.8 1407.5 1420.6 1432.6 1448.8
1474.7 1511.5 1558.3 1610.5 1676.7 1757.2 1864 2001.2 2177.8 2371.7
2568 2732.8 2791.9 2729.3 2546 2259.3 1938.8 1600.8 1275.1 972.2
691.2 447.9 270.6 153.8 75.8 30.1 0
1104.5 1159.8 1216.8 1269.9 1311.3 1339.9 1357.7 1366.2 1372.8 1381.8
1398.1 1423.5 1456.4 1490.8 1530 1573.8 1629.5 1702.4 1798.3 1900.4
1995.2 2056.7 2043.1 1947.7 1770.1 1529.9 1284.8 1044.8 822.6 628.9
456.5 309.3 199.3 122.6 65.5 27.2 0
1104.5 1150.2 1196.8 1239.2 1270.8 1293.9 1307.8 1311.8 1313.1 1314.8
1321.5 1335.4 1354.6 1371.1 1383.3 1390.5 1395 1403.6 1418.7 1429.1
1422.3 1380.6 1294.3 1166.1 994.2 800.5 631 488.7 370.2 285.6
221.7 170.7 128 91.5 55.3 24.2 0
1104.5 1140.4 1176.6 1209.4 1234.5 1251.1 1258.5 1254.6 1243.7 1230.4
1217.3 1208.5 1204.4 1199.3 1189.7 1173.3 1150.8 1127.4 1105.8 1087.9
1068.4 1035.5 980.9 903.9 804 684.4 576.8 473.4 374.6 298.8
233.8 178.9 131.4 92.1 55 23.9 0
1104.5 1130.7 1156.4 1179.5 1198.2 1208.3 1209.2 1197.4 1174.4 1146.1
1113.2 1081.6 1054.1 1027.4 996.3 956.2 906.5 851.4 792.9 746.7
714.5 690.4 667.4 641.7 613.8 568.3 522.6 457.9 379 312.1
245.8 187.1 134.8 92.7 54.7 23.6 0
1104.5 1121.3 1137.5 1153.2 1167.1 1173.1 1168.5 1148.3 1113.6 1072.9
1027.4 985.8 951.1 921.1 891.7 857 815.6 770 721.5 683.2
657.7 640.9 628.7 614.3 592.3 554 515.8 461.7 396.4 336.9
273.5 214 157.6 109.5 67 28.7 0
1104.5 1112 1118.7 1126.8 1135.9 1137.9 1127.7 1099.3 1052.8 999.7
941.7 890.1 848.1 814.8 787 757.8 724.7 688.6 650.1 619.6
600.9 591.4 590 587 570.8 539.7 509.1 465.4 413.9 361.6
301.2 240.9 180.3 126.3 79.3 33.7 0
1104.5 1103 1100.9 1102.6 1106 1106.4 1092.8 1058.3 1005.1 945.3
886 839.4 805.5 780.5 758.4 732.8 702.1 667.7 628.9 592.3
564.9 550.1 551.6 553.1 548.4 537 509.4 464.5 413.9 365.8
320.4 272.5 218.1 158.5 103.2 43.7 0
1104.5 1092.9 1083.3 1079.8 1081.5 1083.6 1074.6 1047 1002.1 951.1
901.7 858.4 820.4 787.1 755.7 722.7 686.6 648.2 610.1 576.1
546.1 523.8 511.9 504.8 498.1 490.3 473.8 444.5 407.3 365.8
318.8 271.7 217.9 160.3 105.5 46.6 0
1104.5 1084.8 1067.9 1059.4 1060 1066 1066.2 1050.1 1016.5 972.4
926.3 882.2 839.2 798.3 758.7 719.3 678.9 638.1 600.2 567.7
538.7 516.5 500.4 488 476.3 463.1 444.9 420.4 390.2 354.1
309.8 264.4 211.9 157.3 102.4 45.3 0
1104.5 1076.7 1052.6 1039 1038.4 1048.4 1057.8 1053.2 1030.9 993.8
950.8 905.9 858.1 809.4 761.8 715.9 671.2 627.9 590.3 559.4
531.4 509.2 488.9 471.2 454.5 435.9 416 396.4 373 342.4
300.7 257.2 205.8 154.4 99.2 44.1 0
1104.5 1069.4 1039.7 1022 1021.5 1037.2 1059.3 1071.7 1063 1030.4
983.8 933 880.6 827.3 775.5 725.7 678.3 633.6 595.1 564
538.5 519.9 504.1 487.6 468.9 445 419.5 395.3 369.2 336.8
295.4 251.7 201.2 151.1 95.6 43.4 0
1104.5 1062.1 1026.8 1005.1 1004.5 1026 1060.8 1090.1 1095.1 1067.1
1016.7 960 903.1 845.3 789.1 735.5 685.4 639.5 600 568.6
545.7 530.6 519.3 503.9 483.2 454.1 423 394.2 365.4 331.2
290 246.3 196.7 147.9 92 42.7 0
1104.5 1055.7 1015.5 990.8 989.1 1013.9 1057.7 1100 1115.7 1093.8
1043.1 981.1 920.6 862.1 805.8 752.1 701.4 654.6 614.5 582.7
559 542.8 532.4 519.3 501 474.8 445.1 414.6 383.4 345.4
300.5 254.9 203.8 147.3 88.9 42.6 0
1104.5 1049.3 1004.1 976.5 973.7 1001.8 1054.5 1109.8 1136.3 1120.6
1069.4 1002.2 938.1 878.9 822.4 768.7 717.4 669.8 628.9 596.7
572.2 555 545.5 534.8 518.7 495.4 467.3 435 401.4 359.5
311 263.4 210.8 146.7 85.8 42.5 0
1104.5 1042.8 993.8 963.8 959.5 987.1 1041.8 1099.5 1131.5 1123.5
1079.2 1013.2 947 888.8 834.3 783.4 734.3 688.1 647.8 615.4
588.9 570.5 559.2 548.3 532.4 510.1 481.2 448.3 412.8 369.8
320.4 271.5 217.6 144.4 79.3 37.5 0
1104.5 1036.4 983.5 951.3 945.3 972.4 1029 1089.2 1126.7 1126.3
1089 1024.2 955.9 898.7 846.2 798 751.2 706.3 666.7 634
605.6 586.1 572.8 561.8 546.1 524.7 495.2 461.5 424.2 380.2
329.7 279.5 224.4 142 72.7 32.4 0
1104.5 1031.5 975.5 941.8 934.1 958 1008.5 1062 1095.7 1096.6
1064.7 1006.8 942.7 886.6 837.5 794.1 752.2 711.2 673.7 642.1
616 598.4 585.8 574.9 559.2 536.7 505.8 470.7 432.5 388.3
337.1 287.3 230.3 154.5 84.4 37.3 0
1104.5 1026.5 967.6 932.4 922.7 943.6 988 1034.9 1064.6 1067
1040.4 989.5 929.5 874.4 828.9 790.1 753.1 716 680.7 650.1
626.3 610.6 598.8 587.9 572.4 548.8 516.4 479.8 440.8 396.4
344.5 295 236.2 167.1 96.2 42.3 0
1104.5 1022.5 962 925.8 915.4 934.1 973.5 1013.5 1038.4 1040
1016.4 970.9 916.2 863.8 819.1 781.1 745.5 709.6 674.8 646.1
626.1 612.8 601.8 591 575.8 552 519.8 483.1 443.9 400.1
348.4 298.6 241 175.3 106.4 46.4 0
1104.5 1018.4 956.5 919.2 907.9 924.6 959 992.2 1012.3 1013
992.5 952.3 902.8 853.1 809.3 772 737.8 703.1 669 642
625.9 615 604.9 594.1 579.1 555.3 523.1 486.3 447 403.8
352.3 302.3 245.8 183.5 116.5 50.5 0
1104.5 1015.3 952.5 914.6 903.6 919.8 952.4 982.3 999.7 999.7
981 944.6 898.9 850.6 805.3 764.8 727.4 690.2 654.2 628.9
615.4 606.5 597.4 586.6 571.8 548.6 516.7 480.4 442.3 399.8
350.3 299.6 244.6 183 115.7 49.5 0
1104.5 1012.2 948.6 910.1 899.3 915 945.7 972.4 987.1 986.4
969.5 936.8 894.9 848 801.4 757.7 717 677.3 639.5 615.7
604.9 597.9 590 579 564.4 542 510.3 474.6 437.5 395.8
348.4 296.8 243.5 182.5 114.9 48.4 0
1104.5 1009.3 945.6 907.4 897.1 913.1 943.2 969.2 983 982
965.3 934.9 894.9 848.3 800.6 753.9 710 667 627.5 604.6
594.6 588.7 581.9 571.1 556.2 533.3 501.9 466.8 430 388.7
342.4 290.7 235.4 175.6 109.5 45.7 0
1104.5 1006.4 942.6 904.8 894.8 911.1 940.7 966 979 977.5
961.1 933 894.9 848.7 799.7 750.2 703 656.8 615.5 593.6
584.4 579.6 573.8 563 548 524.7 493.5 459 422.5 381.6
336.4 284.7 227.3 168.8 104.2 42.9 0
1104.5 1002.8 939.6 902.7 893.8 910.8 940.5 965.5 977.7 975.6
958.7 932.4 895.5 849.3 799.3 748 698.9 650.1 607.8 586.1
577.2 573 567.9 556.9 541.6 517.1 487 453.1 415.8 375.1
330.2 279.7 217.8 162.7 98.7 40.3 0
1104.5 1006.4 942.6 904.8 894.8 911.1 940.7 966 979 977.5
961.1 933 894.9 848.7 799.7 750.2 703 656.8 615.5 593.6
584.4 579.6 573.8 563 548 524.7 493.5 459 422.5 381.6
336.4 284.7 227.3 168.8 104.2 42.9 0
1104.5 1009.3 945.6 907.4 897.1 913.1 943.2 969.2 983 982
965.3 934.9 894.9 848.3 800.6 753.9 710 667 627.5 604.6
594.6 588.7 581.9 571.1 556.2 533.3 501.9 466.8 430 388.7
342.4 290.7 235.4 175.6 109.5 45.7 0
1104.5 1012.2 948.6 910.1 899.3 915 945.7 972.4 987.1 986.4
969.5 936.8 894.9 848 801.4 757.7 717 677.3 639.5 615.7
604.9 597.9 590 579 564.4 542 510.3 474.6 437.5 395.8
348.4 296.8 243.5 182.5 114.9 48.4 0
1104.5 1015.3 952.5 914.6 903.6 919.8 952.4 982.3 999.7 999.7
981 944.6 898.9 850.6 805.3 764.8 727.4 690.2 654.2 628.9
615.4 606.5 597.4 586.6 571.8 548.6 516.7 480.4 442.3 399.8
350.3 299.6 244.6 183 115.7 49.5 0
1104.5 1018.4 956.5 919.2 907.9 924.6 959 992.2 1012.3 1013
992.5 952.3 902.8 853.1 809.3 772 737.8 703.1 669 642
625.9 615 604.9 594.1 579.1 555.3 523.1 486.3 447 403.8
352.3 302.3 245.8 183.5 116.5 50.5 0
1104.5 1022.5 962 925.8 915.4 934.1 973.5 1013.5 1038.4 1040
1016.4 970.9 916.2 863.8 819.1 781.1 745.5 709.6 674.8 646.1
626.1 612.8 601.8 591 575.8 552 519.8 483.1 443.9 400.1
348.4 298.6 241 175.3 106.4 46.4 0
1104.5 1026.5 967.6 932.4 922.7 943.6 988 1034.9 1064.6 1067
1040.4 989.5 929.5 874.4 828.9 790.1 753.1 716 680.7 650.1
626.3 610.6 598.8 587.9 572.4 548.8 516.4 479.8 440.8 396.4
344.5 295 236.2 167.1 96.2 42.3 0
1104.5 1031.5 975.5 941.8 934.1 958 1008.5 1062 1095.7 1096.6
1064.7 1006.8 942.7 886.6 837.5 794.1 752.2 711.2 673.7 642.1
616 598.4 585.8 574.9 559.2 536.7 505.8 470.7 432.5 388.3
337.1 287.3 230.3 154.5 84.4 37.3 0
1104.5 1036.4 983.5 951.3 945.3 972.4 1029 1089.2 1126.7 1126.3
1089 1024.2 955.9 898.7 846.2 798 751.2 706.3 666.7 634
605.6 586.1 572.8 561.8 546.1 524.7 495.2 461.5 424.2 380.2
329.7 279.5 224.4 142 72.7 32.4 0
1104.5 1042.8 993.8 963.8 959.5 987.1 1041.8 1099.5 1131.5 1123.5
1079.2 1013.2 947 888.8 834.3 783.4 734.3 688.1 647.8 615.4
588.9 570.5 559.2 548.3 532.4 510.1 481.2 448.3 412.8 369.8
320.4 271.5 217.6 144.4 79.3 37.5 0
1104.5 1049.3 1004.1 976.5 973.7 1001.8 1054.5 1109.8 1136.3 1120.6
1069.4 1002.2 938.1 878.9 822.4 768.7 717.4 669.8 628.9 596.7
572.2 555 545.5 534.8 518.7 495.4 467.3 435 401.4 359.5
311 263.4 210.8 146.7 85.8 42.5 0
1104.5 1055.7 1015.5 990.8 989.1 1013.9 1057.7 1100 1115.7 1093.8
1043.1 981.1 920.6 862.1 805.8 752.1 701.4 654.6 614.5 582.7
559 542.8 532.4 519.3 501 474.8 445.1 414.6 383.4 345.4
300.5 254.9 203.8 147.3 88.9 42.6 0
1104.5 1062.1 1026.8 1005.1 1004.5 1026 1060.8 1090.1 1095.1 1067.1
1016.7 960 903.1 845.3 789.1 735.5 685.4 639.5 600 568.6
545.7 530.6 519.3 503.9 483.2 454.1 423 394.2 365.4 331.2
290 246.3 196.7 147.9 92 42.7 0
1104.5 1069.4 1039.7 1022 1021.5 1037.2 1059.3 1071.7 1063 1030.4
983.8 933 880.6 827.3 775.5 725.7 678.3 633.6 595.1 564
538.5 519.9 504.1 487.6 468.9 445 419.5 395.3 369.2 336.8
295.4 251.7 201.2 151.1 95.6 43.4 0
1104.5 1076.7 1052.6 1039 1038.4 1048.4 1057.8 1053.2 1030.9 993.8
950.8 905.9 858.1 809.4 761.8 715.9 671.2 627.9 590.3 559.4
531.4 509.2 488.9 471.2 454.5 435.9 416 396.4 373 342.4
300.7 257.2 205.8 154.4 99.2 44.1 0
1104.5 1084.8 1067.9 1059.4 1060 1066 1066.2 1050.1 1016.5 972.4
926.3 882.2 839.2 798.3 758.7 719.3 678.9 638.1 600.2 567.7
538.7 516.5 500.4 488 476.3 463.1 444.9 420.4 390.2 354.1
309.8 264.4 211.9 157.3 102.4 45.3 0
1104.5 1092.9 1083.3 1079.8 1081.5 1083.6 1074.6 1047 1002.1 951.1
901.7 858.4 820.4 787.1 755.7 722.7 686.6 648.2 610.1 576.1
546.1 523.8 511.9 504.8 498.1 490.3 473.8 444.5 407.3 365.8
318.8 271.7 217.9 160.3 105.5 46.6 0
1104.5 1103 1100.9 1102.6 1106 1106.4 1092.8 1058.3 1005.1 945.3
886 839.4 805.5 780.5 758.4 732.8 702.1 667.7 628.9 592.3
564.9 550.1 551.6 553.1 548.4 537 509.4 464.5 413.9 365.8
320.4 272.5 218.1 158.5 103.2 43.7 0
1104.5 1112 1118.7 1126.8 1135.9 1137.9 1127.7 1099.3 1052.8 999.7
941.7 890.1 848.1 814.8 787 757.8 724.7 688.6 650.1 619.6
600.9 591.4 590 587 570.8 539.7 509.1 465.4 413.9 361.6
301.2 240.9 180.3 126.3 79.3 33.7 0
1104.5 1121.3 1137.5 1153.2 1167.1 1173.1 1168.5 1148.3 1113.6 1072.9
1027.4 985.8 951.1 921.1 891.7 857 815.6 770 721.5 683.2
657.7 640.9 628.7 614.3 592.3 554 515.8 461.7 396.4 336.9
273.5 214 157.6 109.5 67 28.7 0
1104.5 1130.7 1156.4 1179.5 1198.2 1208.3 1209.2 1197.4 1174.4 1146.1
1113.2 1081.6 1054.1 1027.4 996.3 956.2 906.5 851.4 792.9 746.7
714.5 690.4 667.4 641.7 613.8 568.3 522.6 457.9 379 312.1
245.8 187.1 134.8 92.7 54.7 23.6 0
1104.5 1140.4 1176.6 1209.4 1234.5 1251.1 1258.5 1254.6 1243.7 1230.4
1217.3 1208.5 1204.4 1199.3 1189.7 1173.3 1150.8 1127.4 1105.8 1087.9
1068.4 1035.5 980.9 903.9 804 684.4 576.8 473.4 374.6 298.8
233.8 178.9 131.4 92.1 55 23.9 0
1104.5 1150.2 1196.8 1239.2 1270.8 1293.9 1307.8 1311.8 1313.1 1314.8
1321.5 1335.4 1354.6 1371.1 1383.3 1390.5 1395 1403.6 1418.7 1429.1
1422.3 1380.6 1294.3 1166.1 994.2 800.5 631 488.7 370.2 285.6
221.7 170.7 128 91.5 55.3 24.2 0
1104.5 1159.8 1216.8 1269.9 1311.3 1339.9 1357.7 1366.2 1372.8 1381.8
1398.1 1423.5 1456.4 1490.8 1530 1573.8 1629.5 1702.4 1798.3 1900.4
1995.2 2056.7 2043.1 1947.7 1770.1 1529.9 1284.8 1044.8 822.6 628.9
456.5 309.3 199.3 122.6 65.5 27.2 0
1104.5 1169.5 1236.9 1300.6 1351.9 1385.8 1407.5 1420.6 1432.6 1448.8
1474.7 1511.5 1558.3 1610.5 1676.7 1757.2 1864 2001.2 2177.8 2371.7
2568 2732.8 2791.9 2729.3 2546 2259.3 1938.8 1600.8 1275.1 972.2
691.2 447.9 270.6 153.8 75.8 30.1 0
1104.5 1178.6 1257 1333.8 1393.9 1431.9 1455.6 1469.3 1483.3 1500.7
1525.4 1560 1605 1656.8 1721.1 1813.8 1946.4 2120.1 2338.2 2597.5
2908.4 3235 3524.6 3729.8 3781 3565.1 3259.6 2896 2499.3 2069.2
1576.1 1103.2 710.7 411.4 185 60.6 0
1104.5 1187.7 1277.2 1367 1435.9 1478.1 1503.7 1518.1 1534 1552.4
1576.2 1608.4 1651.8 1703.1 1765.4 1870.3 2028.8 2239 2498.6 2823.3
3248.8 3737.2 4257.2 4730.2 5016.1 4870.9 4580.4 4191.1 3723.5 3166.1
2461.1 1758.4 1150.9 669 294.3 91.1 0
